Industrial Networking Protocols Discrete I/O, analog channels, and valve manifold control over an industrial network with all the supporting cables and connectors required for controls applications.

  • Overview

You can gain significant advantages when evolving to more technical I/O architectures. When moving from hardwired I/O to distributed I/O you gain faster setup/tear-down and shorter cable runs and everything becomes easier to troubleshoot. When transitioning from distributed I/O to network I/O, you gain all of the benefits of distributed I/O plus easier setup repair in the hardware side and easier troubleshooting from diagnostic data in the software side. Finally, if you move from networked I/O to decentralized I/O using IO-Link you gain more diagnostic as well as the ability to change parameters of smart devices on the fly.

 

  Hardwired I/O (< 50 I/O points)
Hardware Bill of Materials Advantages
- Single-ended corsets
- Power supplies
- Low capital costs
- Basic electrical knowledge needed
Hardwired I/O with Junction Blocks
 Hardware Bill of Materials Advantages

- Single & double-ended cordsets
- Power supplies
- Field attachables
- Receptacles
- Junction Blocks & MIBs

- Low capital costs
- Basic electrical knowledge needed
- Fewer cable runs to the cabinet
- Shorter sensor cables

 Networked I/O
 Hardware Bill of Materials  Advantage
- Single & double-ended cordsets
- Power supplies
- Field attachables
- Network I/O blocks
- Network cables
- Auxiliary power cables
- Diagnostic
- Fast troubleshooting
- Smaller controls cabinets
- Lower maintenance costs
- Shorter sensor cables
- More up time
Distributed Modular I/O using I/O-Link
 Hardware Bill of Materials  Advantages

- I/O hubs
- Small devices (sensors, RFID, etc.)

- Scalability
- Parameterization
- Decentralized

 


EtherNet/IP

Industrial Ethernet standard from the ODVA

More

DeviceNet

Industrial fieldbus standard from the ODVA

More

Profinet

Industrial Ethernet standard from the PI

More

Profibus

Industrial fieldbus standard from the PI

More

CC-Link

Industrial fieldbus standard from the CLPA

More

Distributed Modular I/O with IO-Link

Vendor neutral expanded architecture across the industrial machine

More
[Less]

Do you need assistance?

Contact our Technical
Support team at
1-800-543-8390

For information and general inquiries please use our contact us form