Photoelectric Sensors
Special optical sensors that check for presence, shape, color, edge, distance, and thickness
Photoelectric sensors provide non-contact accurate detection of targets. They emit infrared, red or laser light and the target breaks the light beam or reflects the beam back to the sensor to activate the sensor output. Photoelectric sensing modes are divided into three primary types, those being through-beam, retro-reflective and diffuse.
Photoelectric sensors can check for presence, color, distance, size, shape, and many more targets attributes. They can perform these functions at longer distances than other sensing methods while providing numerous mounting options and flexibility.
Applications
- Parts detection
- Parts counting
- Color verification
- Clear and transparent detection
- Measuring
- Detecting marks
Photoelectric sensors - tailored to your application
Global Photoelectric Sensors
General purpose, simple to use, easy to install and economically priced
More
Diffuse
Self-contained sensor that utilizes object reflectivity
More
Retro-Reflective
Most common photoelectric sensor that requires a reflector
More
Through-Beam
Separtate emitter and receiver provide longest sensing range.
More
Background Suppression
Ignore the background and reliably detect the target
More
Distance
Measure distance and determine shape
More
Slot/Angle/Window
Self-contained through-beam sensors
More
Fiber Optics
Remote sensing in limited spaces
More
Transparent Detection
For non-contact detection clear and transparent objects
More
Color Detection
Detect and distinguish shades of color
More
Contrast (Color Mark) Detection
Quickly detect subtle contrasts and registration marks
More
UV-Luminescence
Detect invisible inks and glues
More
Light Grids
Self-contained part detection or sizing
More
Analog Line
Inexpensive edge and width measurement
More
[Less]
Do you need assistance?
Contact our Technical
Support team at
1-800-543-8390
For information and general inquiries please use our contact us form