Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

Magnetostrictive linear position sensors in profile housing

Typecode:

BTL C1 - Profil PA - IO-Link

Similar Illustration

This product is available for express production.
Find out more.

Express production

Do you need the product urgently? Then take advantage of our express production: 24 - 48 hours production time plus transportation/logistics time. (You can also shorten the delivery time by selecting express delivery.)

Your order will be checked and initiated immediately. In individual cases, express production may not be possible. We will of course inform you immediately and cancel the express costs.

Please note that products manufactured in express production cannot be exchanged.

EUR
+335 EUR
Price for express production (250 EUR per item)

Contact request

Interface
IO-Link
Measuring length
25...4000 mm
Repeat accuracy
≤ ± 10 µm
Linearity deviation
± 50 µm
Operating voltage Ub
18...30 VDC
Ambient temperature
-25...85 °C
Mechanical configuration
Round profile, Ø30 mm
Housing material
Aluminum, Anodized
IP rating
IP67 with connector
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Mechanical Accessories

Magnet for profile style

Double-Ended Cordsets