Contact request
- Flange type
- End hollow shaft
- IP rating
-
Housing: IP65, IP67
Shaft entrance: IP65 - Interface
- CAN
- Flange diameter
- 36 mm
- Approval/Conformity
-
CE
cULus
WEEE
UKCA - Ambient temperature
- -40…85 °C
- Material flange
- Aluminium
-
Datasheet
-
MTTF Certificate
-
Disposal