Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company
Download

Absolute encoders

Typecode:

BDG – FXX36-BS Series – RS485

Similar Illustration

Contact request

Flange type
End hollow shaft
IP rating
Housing: IP65, IP67
Shaft entrance: IP65
Interface
RS485
Flange diameter
36 mm
Approval/Conformity
CE
cULus
WEEE
UKCA
Ambient temperature
-40…85 °C
Material flange
Aluminium
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Single-Ended Cordsets

Power supplies for the control cabinet

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.