Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company

BAE011C

BAE SA-OH-060-YI-S75G

Micromote - Amplifier for optical sensor heads

Series
SA-OH
Dimension
10 x 32.5 x 77.3 mm
Interface
2x PNP/NPN//push-pull NO/NC IO-Link 1.1
Display
Communication - Green LED, flashing
Output 1 active - LED yellow
Setting
Counter mode
Delay time
Dynamic function
External teach function
Factory setting (Reset)
IO-Link
Light-on/dark-on
On-/off delay
SIO mode/IO-Link mode
Window function/standard switching function
Teach stat./dyn./man.
Teach 1-Point/2-Point/dyn.
Sensitivity (switch point)
Gain
Hysteresis
Do you have any questions about the product?

Quantity scale

Contact request
Key features
Series
SA-OH
Dimension
10 x 32.5 x 77.3 mm
Interface
2x PNP/NPN//push-pull NO/NC IO-Link 1.1
Display
Communication - Green LED, flashing
Output 1 active - LED yellow
Setting
Counter mode
Delay time
Dynamic function
External teach function
Factory setting (Reset)
IO-Link
Light-on/dark-on
On-/off delay
SIO mode/IO-Link mode
Window function/standard switching function
Teach stat./dyn./man.
Teach 1-Point/2-Point/dyn.
Sensitivity (switch point)
Gain
Hysteresis
Adjuster
Configuration via IO-Link
Connection
Connector, M8x1-Male, 4-pin
Housing material
PA
PA 6
Operating voltage Ub
15...30 VDC
Approval/Conformity
CE
WEEE
cULus
UKCA
Classifications
ECLASS 10.1
27-27-09-92
ECLASS 11.0
27-27-09-92
ECLASS 12.0
27-27-09-92
ECLASS 12.0
27-27-09-92
ECLASS 13.0
27-27-09-92
ECLASS 5.1.4
27-27-09-05
ECLASS 6.2
27-27-09-05
ECLASS 8.1
27-27-09-90
ECLASS 9.0
27-27-09-92
ECLASS 9.1
27-27-09-92
ETIM 4.0
EC002716
ETIM 5.0
EC002716
ETIM 6.0
EC002716
ETIM 7.0
EC002716
ETIM 8.0
EC002716
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +45 7023 4929


Balluff ApS

Niels Jernes Vej 10
9220 Aalborg Øst

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue