Contact request
- Flange type
- Clamping flange
- Shaft diameter
- 10 mm
- IP rating
-
IP67
IP69K Salt mist test DIN EN 60068-2-11 passed after 672 hours. - Interface
- Digital pulse
- Flange diameter
- 58 mm
- Approval/Conformity
-
CE
cULus
WEEE
UKCA
Ecolab - Ambient temperature
-
g = A: -10…70 °C
g ≠ A: -20…80 °C - Material flange
- 1.4404 stainless steel
-
Datasheet
-
MTTF Certificate
-
Disposal