IO-Link cable
Available in:
4 versions
Standard sensor cables and bus cables
Flexible and reliable - for us, these are the essential characteristics of good connection technology. At Balluff you get everything from a single source: sensors, systems and network technology as well as suitable connectors and connection cables for a wide range of requirements and optimum use in your industry. With our versatile, flexible and reliable connection technology, we support you with rapid integration and ensure quick and easy commissioning of your machines and systems.
Haven't found the right product yet? Visit our connection technology product area:
Availability
4 versions
Order code | Price | Connection 1 | Connection 2 | Cable | Connection | Actions |
---|---|---|---|---|---|---|
BCC0AF9BCC M314-M414-3E-304-EX44T2-050 |
46.44 USD | M8x1-Female, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded | TPE yellow, 5 m, Drag chain compatible | ||
BCC052ZBCC M313-M413-3E-300-EX43T2-050 |
41.03 USD | M8x1-Female, straight, 3-pin, A-coded | M12x1-Male, straight, 3-pin, A-coded | TPE yellow, 5 m, Drag chain compatible | ||
BCC057ZBCC M323-M413-3E-300-EX43T2-050 |
41.03 USD | M8x1-Female, angled, 3-pin, A-coded | M12x1-Male, straight, 3-pin, A-coded | TPE yellow, 5 m, Drag chain compatible | ||
BCC0AFCBCC M324-M414-3E-304-EX44T2-050 |
46.44 USD | M8x1-Female, angled, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded | TPE yellow, 5 m, Drag chain compatible |
Edit columns
Please select which columns should be displayed.