Login

Please register for your specific pricing calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

BFS000M

BFS 33M-GSI-F01-S75

Color sensors

Series
33M
Dimension
21 x 58.3 x 58 mm
Interface
IO-Link 1.1
Principle of operation
Color sensor
Principle of optical operation
Diffuse sensor
Do you have any questions about the product?

Quantity scale

Contact request
Key features
Series
33M
Dimension
21 x 58.3 x 58 mm
Interface
IO-Link 1.1
Principle of operation
Color sensor
Principle of optical operation
Diffuse sensor
Light type
White light
Connection
Connector, M8x1-Male, 4-pin
Housing material
Aluminium, Anodized
Operating voltage Ub
21.6...26.4 VDC
Approval/Conformity
CE
WEEE
UKCA
Classifications
ECLASS 10.1
27-27-09-07
ECLASS 11.0
27-27-09-07
ECLASS 12.0
27-27-09-07
ECLASS 13.0
27-27-09-07
ECLASS 14.0
27-27-09-07
ECLASS 5.1.4
27-27-09-07
ECLASS 6.2
27-27-09-07
ECLASS 8.1
27-27-09-07
ECLASS 9.0
27-27-09-07
ECLASS 9.1
27-27-09-07
ETIM 4.0
EC001817
ETIM 5.0
EC001817
ETIM 6.0
EC001817
ETIM 7.0
EC001817
ETIM 8.0
EC001817
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue