- Magnetic field positioning systems
- Magnetic field sensors for C-slot
- Magnetic field sensors for T-slot
- Magnetic field sensors for multiple slot shapes
- Magnetic field sensors for round cylinders
- Magnetic field sensors for tie rod cylinders
- Magnetic field sensors with adjustable switchpoints
- Single-connector version with two BMF magnetic field sensors
- Tubular magnetic field sensors
Magnetic field sensors for trapezoidal groove and trapezoidal guide
Magnetic field sensors
Available in:
70 versions
Our BMF magnetic field sensors for trapezoidal grooves and trapezoidal guides can easily mount to the cylinder with mounting brackets and adapters. The sophisticated mounting bracket concept is suitable for most types of cylinders like these. In addition, we offer sensor variants that fit directly on a cylinder with a 60° and 90° trapezoidal groove, without a mounting bracket. The magnetic field sensors detect the piston position without contact through the cylinder walls. The system is adaptable for cylinders and grippers with both strong and weak magnets.
Features
- Reliable switching behavior
- Precise switchpoint
- Non-contacting and thus free from wear
- Impervious to contamination
70 Results
Order code | Price | Housing material | Dimension | Switching output | Connection | Actions |
---|---|---|---|---|---|---|
BMF0041BMF 303K-PS-C-2A-S49-00,2 |
96.84 SGD | LCP | 25.5 x 3 x 4.5 mm | PNP normally open (NO) | Cable with connector, M8x1-Male, 3-pin, 0.20 m, PUR | |
BMF003YBMF 303K-PS-C-2A-PU-05 |
95.02 SGD | LCP | 25.5 x 3 x 4.5 mm | PNP normally open (NO) | Cable, 5.00 m, PUR | |
BMF0032BMF 303K-NS-C-2A-PU-03 |
91.91 SGD | LCP | 25.5 x 3 x 4.5 mm | NPN normally open (NO) | Cable, 3.00 m, PUR | |
BMF0035BMF 303K-NS-C-2A-SA2-S49-00,5 |
108.15 SGD | LCP | 25.5 x 3 x 4.5 mm | NPN normally open (NO) | Cable with connector, M8x1-Male, 3-pin, 0.50 m, PUR | |
BMF0039BMF 303K-PO-C-2A-SA2-S49-00,3 |
107.23 SGD | LCP | 25.5 x 3 x 4.5 mm | PNP normally closed (NC) | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR | |
BMF003UBMF 303K-PS-C-2A-PU-02 |
90.82 SGD | LCP | 25.5 x 3 x 4.5 mm | PNP normally open (NO) | Cable, 2.00 m, PUR | |
BMF003WBMF 303K-PS-C-2A-PU-03 |
91.91 SGD | LCP | 25.5 x 3 x 4.5 mm | PNP normally open (NO) | Cable, 3.00 m, PUR | |
BMF0040BMF 303K-PS-C-2A-S4-00,5 |
99.94 SGD | LCP | 25.5 x 3 x 4.5 mm | PNP normally open (NO) | Cable with connector, M12x1-Male, 4-pin, 0.50 m, PUR | |
BMF0042BMF 303K-PS-C-2A-SA2-S49-00,2 |
107.23 SGD | LCP | 25.5 x 3 x 4.5 mm | PNP normally open (NO) | Cable with connector, M8x1-Male, 3-pin, 0.20 m, PUR | |
BMF0043BMF 303K-PS-C-2A-SA2-S49-00,3 |
107.23 SGD | LCP | 25.5 x 3 x 4.5 mm | PNP normally open (NO) | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR |
Edit columns
Please select which columns should be displayed.