For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Product description
The Smart Reordering System contains all the necessary components - from the sensor to the gateway to the cloud application.
Installation is done quickly: The battery-operated optical sensors can be attached to the material location without cabling, regardless of whether it is Kanban shelves, pallet spaces, assembly workstations or pick-up and drop-off locations. By using LoRaWan communication, very long ranges are achieved between the sensor and the gateway. Only the gateway needs to be supplied with power. The connection to the cloud application takes place either via Ethernet or optionally with a SIM card. The users log in to the cloud application via web browser, in which the sensor data is processed and prepared. Data security is guaranteed during the entire process and no intervention in the existing IT infrastructure or additional software is required.
The system avoids unnecessary material stocks and at the same time ensures that sufficient inventories are in stock. If the stocks reach a previously individually defined limit, the system automatically notifies the user. He can also call up the current fill levels on his personal dashboard in the cloud application at any time and from anywhere. The data provided enable a comprehensive analysis of consumption. Thanks to standardized interfaces, the Smart Reordering System can be linked to ERP systems and can trigger ordering processes automatically.