Login

Please login for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

GigE Vision Cameras

Typecode:

BVS CA-GX0 - Standard PoE

Previous Matrix Vision designation :

mvBlueCOUGAR-X

Similar Illustration

Contact request

Version
GigE Vision industrial camera
Interface
Gigabit Ethernet, POE
Digital inputs
2x PNP galvanically isolated
Digital outputs
2x PNP galvanically isolated
Lens mount
C-Mount
Image formats
Mono8...Mono16;Bayer8...Bayer16, RGB, YUV *
Housing material
Aluminium, Powder coated
Dimension
39.8 x 39.8 x 50 mm
Operating voltage Ub
10...28 VDC PoE
Ambient temperature
0...45 °C
Approval/Conformity
CE
UKCA
cULus
WEEE
FCC
IP rating
IP40
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Double-Ended Cordsets

Brackets for vision sensors, SmartCameras and lights

Single-Ended Cordsets

C-mount lenses

Power supplies for the control cabinet

Power supplies for automation