Sensors > Capacitive sensors
Capacitive sensors

Reliably detect objects and fill levels

Capacitive sensors detect objects and the fill level of all non-conducting materials, liquids, pellets, and powders directly or through a container wall.

The patented Smart Level technology of the sensors compensates for moisture, foam and adhesion of all sorts – even through glass and plastic walls up to 10 mm thick. This makes the sensors ideal as fill level sensors for conductive media. And guarantee you high application security.

Our sensors are available in diverse designs, even especially small ones. As adhesive sensors, they fit flexibly to the housing shape and are easily removable.

The benefits

  • Contact-free and therefore wear-free
  • Shock-free output signal
  • Foam and deposit compensation thanks to Smart Level technology

Product families

Fill level sensors
Sensors for object detection
Adhesive sensors
Capacitive sensors with analog output
Passive sensor heads
Capacitive mini-sensors
Capacitive Global sensors for object and fill level detection
Self-adhesive capacitive sensor heads