Sensors > Magnetostrictive sensors
Magnetostrictive Sensors

Magnetostrictive position measurement systems come into use generally where high reliability and precision are demanded in position and speed measurement.

Over long distances, our contact-free and absolute measuring systems are suitable for all industry-standard interfaces and for a wide range of applications. Even under extreme surrounding conditions, they guarantee a high machine and system availability.

The most important benefits

  • Precise, absolute measurement without a reference run
  • Contact-free, therefore wear-free – no downtimes, long service life
  • Resistant to shock, vibration and contamination
  • Hermetically sealed housing
  • Highly dynamic control applications through synchronized measurement data
  • High durability and long service life
  • Flexible installation and handling

Product family

Linear position sensors in profile design
Linear position sensors in rod design
Robust linear position sensors
Redundant linear position sensors
Linear position sensors for explosive atmospheres
Fill level sensors