Monitoring the closing of the platen

Monitoring the closing of the platen on a plastic injection molding machine

Continuous distance measurement for object positioning

Continuous distance measurement for object positioning on a conveyor belt

Measuring travel, distances, angles and pressures, non-contact, whether linear or rotary

Measuring travel, distance, position, angle and pressure are common tasks in automation. The measuring principles used are as varied as the different tasks. We will show you applications and possible solutions based on the magnetostrictive, magnetically coded, inductive and photoelectric technologies.

Application examples

Magnetostrictive linear displacement systems help you monitor the closing of platens on a plastic injection molding machine. A gentle mold closure reduces wear and extends your mold's useful life.

With photoelectric measuring devices you determine the size and position of objects in the material flow of production lines. Neither the surface properties nor the color of the target object has any affect on the measuring quality.

Sensor technologies

Each product technology has its own application focus areas:

  • Magnetostrictive enables simultaneous measurement of multiple positions and can be used in challenging environments.
  • Magnet coded enables the highest accuracy and real-time measurement.
  • Inductive is used for integration in an extremely tight space and is suitable for short distances.
  • Photoelectric features flexible range as well as being unaffected by the color or surface properties of the target object.

Sensor interfaces such as 0...10 V or 4...20 mA analog, IO-Link and Ethernet-based are the state of the art

Suitable Products

Magnetostrictive linear position sensors from Balluff
Precise magnetostrictive linear position sensor detects positions, travel and speeds.
Magnetically coded position and angle measurement system from Balluff
Precise, absolute or incremental magnetically coded travel and angle measuring system
Inductive position measuring system from Balluff
Inductive positioning system detects distances and positions at close range.
Photoelectric sensors from Balluff
Photoelectric distance sensor measures distances regardless of color or surface properties of the object.

Topic overview:

Distance measuring – one of the most common sensing functions
Linear position measuring – Positioning of objects on an axis
Rotary position measuring – Detecting rotational speed and position
Pressure and level measuring – Monitoring the status of liquids, gases and solids