english
Home  |  Products  |  Applications  |  Industry Solutions  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us
Search

Inductive Proximity Sensors

For non-contact detection of metallic targets at ranges generally under 50mm (2 inches).  Inductive proximity sensors emit an alternating electro-magnetic sensing field.  When a metal target enters the sensing field, eddy currents are induced in the target, reducing the signal amplitude and triggering a change of state at the sensor output. 

Advantages of inductive proximity sensors include insensitivity to water, oil, dirt, non-metallic particles, target color, or target surface finish, and the ability to withstand high shock and vibration environments. See accessories for inductive sensors

Featured Inductive Proximity Sensor Families

GlobalProx®

GlobalProx Inductive Proximity Sensors - General purpose, economical tubular proximity sensors.

General purpose, economical tubular proximity sensors.
More

Welding

WFI  slag-resistant sensors for welding applications.

WFI slag-resistant sensors for welding applications.
More

SteelFace

Rugged metal-faced proximity sensors for abusive impact conditions.

Rugged metal-faced proximity sensors for abusive impact conditions.
More

Inductive Proximity Sensor Housing Styles

1-800-543-8390        http://www.balluff.com/us