Packaging industry
Solutions for the packaging industry

Tailor made and efficient even for batch size 1

Packaging machines demand absolute accuracy and great flexibility. Both for high production rates and in small batches down to 1.

Here we offer you our professional support. Whether it is for the reliable flow of material with track-and-trace, the correct handling of different packages or the reliable handling of the packaging material;with Balluff sensor and system solutions you can reliably achieve the desired flexibility and speed.

Pillow bag and cardboard packaging machines

Pillow bag and cardboard packaging machines involve a large product variety, resulting in the need for maximum flexibility. The machines produce many different pillow and packaging shapes, due to new packaging concepts needing to grab consumers' attention. The lot quantities become ever smaller and entail frequent format changes. The required flexibility and speed are reliably achieved with Balluff products.
Web edge control
Roll tensioning
Transparent film detection
Monitoring the diameter of film rolls
Print mark detection
Access control
Correct feed of the blister stack
Format change
Code and plain text detection on packaging

Palletizing and depalletizing systems

Palletizing and depalletizing of boxes and cartons demands absolute accuracy and great flexibility. At the same time, the largest possible quantities need to be processed. Use the professional support of Balluff. Whether this be for the reliable flow of material with track-and-trace, the correct handling of different packages or the reliable handling of the packaging material. At the same time our sensors also ensure exact positioning for an uninterrupted packaging process.
Exact positioning of stretch films
Verifying stack height on the pallet