Mining + Opencast Mining/Raw Material Extraction
Mining and Opencast Mining/ Raw Material Extraction

Absolute robustness for maximum reliability

Deep underground there are high temperatures, extreme vibrations and shocks. Durable and resistant technology is a must when it comes to withstanding these conditions. Our robust, wear-free and high-precision position measurement systems are particularly well suited for work under extreme conditions. With 25 years of relevant experience in position measurement in mining and maximum precision, Balluff's systems provide workers with maximum security.

Application examples

Supporting tunnel mining
Monitor drilling depth in raw material extraction
Position drillers for soil samples
Controlling pushing cylinders in tunnel construction