Electric Drive Technology > Feedback systems for linear direct drives
Linear direct drive

Real-time capable systems for precision and energy efficiency

The Balluff BML magnetically encoded linear and angle measurement systems are a true alternative to optical systems in linear direct drives or torque motors. With a traverse speed of up to 10 m/s, our real-time-capable position measurement systems provide optimal position feedback, even in high-dynamic applications. Maximum energy efficiency guarantees the best control quality. The resolution of 1 µm means accuracy classes of up to ± 7 µm can be achieved. They measure without contact and are contamination-resistant. No additional protection measures required. This reduces downtimes, extends the service life of the axes and improves dynamics.

Application examples

Optimal position feedback for direct drives up to 48 m
Linear direct drive for short strokes