Linear position sensors with Ethernet/IP interface

Linear position sensors with Ethernet/IP interface

Linear position sensors with Ethernet/IP interface

Fast, Synchronous, and Precise Position Feedback

Uniform, simple wiring, continuous diagnostics and central parameter setting via the controller are among the benefits of this linear position sensor with Ethernet/IP interface.

Automated adaption to the number of magnets

The magnetostrictive system with Flexible Magnet Mode (FMM) allows you to work with up to 16 position magnets. Two values can be output for each magnet: position and velocity. The sensor even automatically adapts itself to the number of magnets. This makes it easy to use in applications where a varying number of magnets is used.

The wide range of functions provides great flexibility in linear position measurement – for example in hydraulic cylinder control or level measurement.

Features

  • Synchronous measurement value acquisition and data transmission with Ethernet/IP CIP sync
  • Fast, precise absolute position and velocity measurement with 1 µm resolution
  • Simple and time-saving startup thanks to defined parameter substitution and flexible application tailoring
  • Non-contact and wear-free, insensitive to contamination
  • Available in profile- and rod-style