Sensors

First class sensor technology for a variety of uses

In the field of sensor technology, Balluff handles the entire range of technological diversity with our various operating principles. We offer premium sensors and systems for every application and requirement, from position measurement and identification to object recognition and fluid measurement. For everyday industrial uses as well for tough applications in critical environments. Accordingly, we offer you the best network and connection technology as well as a comprehensive accessory program.

Our quality management is certified under DIN EN ISO 9001:2008; all of our products are tested in our own accredited labs. Balluff sensors meet regional as well as international standards and are used throughout the world.

Pressure sensors

Pressure sensors

Compact pressure transmitters and sensors – also with IO-Link interface.

Inductive sensors

Inductive sensors

Reliable direction, positioning and control in automation technology.

Capacitive sensors

Capacitive sensors

Reliably detect objects and filling levels – in direct contact or through container walls.

Magnetic field sensors

Magnetic field sensors

Secure and wear-free position recognition in all pneumatic and hydraulic cylinders.

Magnetic encoders

Magnetic encoders

Precise positioning in rapid implementation – effortless and extremely robust.

Magnetostrictive sensors

Magnetostrictive sensors

Measure long distances effortlessly, precisely and absolutely – even under harsh conditions.

Inclination sensors

Inclination sensors

Measurement of deviation from horizontal or vertical axes up to 360°.

Mechanical cam switches

Mechanical cam switches

The robust classic of automation in the metal-working industry and automotive manufacturing.

Photoelectric sensors

Photoelectric sensors

Reliable test sensors with a broad spectrum of light types for many applications.

Ultrasonic sensors

Ultrasonic sensors

The precise jack-of-all-trades.

Temperature sensors

Temperature sensors

Reliably detect temperatures and objects in a wide range of applications.