Oil and gas extraction
Oil and gas extraction

For efficient oil and gas extraction

Oil and gas still make a critical contribution to generation of energy. But the growing scarcity of resources demands ever greater effort for extracting fossil fuels and the employment of new, more efficient methods. In addition, harsh environmental conditions and other mechanical strains create the need for particularly dependable and robust technology. It is precisely these challenges that we address. Using precise, robust and low-maintenance sensors with explosion protection. These explosion-proof sensors are approved internationally and ideally suited for use in oil and gas extraction.

Application examples

Holding cable tension
Rising pipe – Monitoring tension
Positioning the drill string
Controlling valves
Erect and align hydraulic artificial lifts
Controlling hydraulic artificial lifts
Holding cable tension
Rising pipe – Monitoring tension
Positioning the drill string
Controlling valves
Erect and align hydraulic artificial lifts
Controlling hydraulic artificial lifts