Heartbeat® – IO-Link power supplies for reliable voltage supply

Heartbeat® – IO-Link power supplies for reliable voltage supply

With built-in condition monitoring

Power supplies are an essential component for reliable operation of machines and equipment. The new Heartbeat® power supplies assist the user with continuous monitoring and display of load and stress conditions (stress level). Their Lifetime display also provides information about the remaining life expectancy.

The IO-Link interfaces allow all the essential parameters to be read. These can be then processed in the higher level diagnostics system. Heartbeat® power supplies thereby provide users with reliable and efficient supply voltage. And the best possible assistance in the layout and operation of machines and equipment.

Features

  • Outstanding efficiency
  • Extra narrow and space-saving
  • IP20 and IP67
  • Local diagnostics with Heartbeat®
  • Process data and diagnostics via IO-Link