Absolute magnetostrictive linear position sensor with analog output

Absolute magnetostrictive linear position sensor with analog output

Absolute magnetostrictive linear position sensor with analog output

Precise, non-contact, rugged and easy to integrate

The magnetostrictive linear position sensor can operate in Flexible Magnet Mode (FMM) with one or two magnets and automatically responds to them. The system determines both position values at the same time and independently of each other and outputs them through two separate analog outputs.

The Software Configuration Tool allows you to change the measurands: select both position values, their differential value or the velocity. Use one system to easily adapt to a variety of requirements. The diverse functions offer you great flexibility for handling the widest range of applications, for example, position measurement in format changes or stroke monitoring on presses and punches as well as many other tasks.

Features

  • High-precision machine positioning
  • Multi-magnet mode for flexible use
  • Set parameters using PC software
  • Capture measurement values fast with up to 4 kHz sampling frequency
  • Wear-free and insensitive to contamination thanks to non-contact operating principle