Blow moulding
Efficient blow molding

Efficient blow moulding with precision sensors

Optimum use of material is essential in blow moulding. Only if the individual materials are precisely processed will tanks, containers or vessels have the necessary characteristics. Maximum quality is achieved with Balluff precision sensors: They ensure exact extrusion of the hoses and allow for the correct structure of multiple plastic layers. This makes it possible to reliably produce containers with acid-resistant inner walls, different wall thicknesses or in various colors. The optimum use of material is efficient and ensures the required product quality.

Application examples

Simplify the network structure
Monitor travel movements
Counterfeit protection and mold half check
Controlling the filling process