Steel and Metallurgical Industry > Hot rolling and heavy plate production
Continuous, reliable processes during hot rolling

Technology for the high requirements in reshaping

From hot rolling to heavy plate production - large forces occur in the steel industry. For this reason, the technology used at the rolling stand must withstand high levels of moisture because they often require water cooling.

Reshaping places high demands on the technology, which needs to manage a wide variety of work steps from the slab to the coil. You can get first-class technology for these demands from Balluff.

Application examples

Fieldbus modules BNI up to 70°C for all bus systems
Slab guidance in the rolling stand
Setting the roll gap precisely
Quality assurance at the rolling stand
Correct assignment of slabs and coils