Stamping
Presses in metal machining

Press Setup & Die Protection Solutions

Die-sets and tools in use today are of particularly high quality and precision. They are most often designed for high production quantities.

Noone can afford long downtimes, because every minute counts. And every persistent production delay ultimately costs a lot of money. Especially if damage to expensive assets makes it necessary to replace or repair them.

To detect the exact press position during operation cycles, sensor solutions are therefore used in many locations. They enable you to detect mis-feeds, issues with the strip or un-seated blanks or malfunctions immediately, stop the press and prevent collateral damage. This is because your presses & tools are equipped with sensor technology.

Application examples

Controlling hydraulic presses
Enabling Quick-Die-Change
Monitoring sheet metal thicknesses
Checking metal strip sag and loop control
Monitoring hydraulic press health