Blow molding
Blow molding

Improving blow molding efficiency with precision sensors

Optimum use of material is essential in blow molding. Only if the individual materials are precisely controlled will tanks, containers or vessels have be of the required quality and consistency. Maximum quality is achieved with Balluff precision sensors: They ensure exact extrusion of the hoses and allow for the correct structure of multiple plastic layers. This makes it possible to reliably produce containers with acid-resistant inner walls, different wall thicknesses or in various colors. The optimum use of material is efficient and ensures the required product quality.

Application examples

Simplified network architecture
Monitor linear motion
Counterfeit protection and mold half check
Controlling the filling process