Pos. feedback for torque motors and servomotors
Position feedback in torque motors

Magnetic encoder system components for direct mechanical integration

Magnetically encoded, absolute rotary angle measurement systems enable torque motors to perform highly-dynamic yet precise positioning tasks. The compact track reader and flat code disc with large inside diameter help ease integration challenges. Absolute rotary position feedback with magnetic encoders for servo applications unlocks rugged, affordable positioning accuracy in many applications.

High-resolution, low-hysteresis encoder systems reduce servo hunting at standstill, which reduces motor noise and hum and lowers winding temperatures. Lower winding temperatures mean higher energy efficiency and reduced stress on winding insulation, extending motor life expectancy.

Application examples

Direct rotational feedback for robot axes
Exact positioning of a tool pivoting system