BID Non-Contact Magnetically Coded Safety Switch

BID Non-Contact Magnetically Coded Safety Switch

Non-Contact Magnetically Coded Safety Switch

Rugged, Proven Technology

Non-contact magnetically coded safety switches are outstanding for monitoring guard doors – especially in environments where contamination or dust is expected. The non-contact operating principle means they are insensitive to mechanical play, for example when doors settle or are imprecisely guided. This makes the safety switches easy to install.

 

This makes the safety switches easy to install. With separate processing electronics, the safety switch can be used for applications up to PLe/SIL 3. The proven magnetic technology with intelligent arrangement of the reed contacts in the switch housing offers high tampering security and reduces the risk of bypassing the safety function. With the optional spacer you can even install the safety switch in a ferromagnetic environment.

Features

  • Insensitive to contamination thanks to non-contact operating principle
  • Standardized M12, 5-pin connector saves cost
  • Suitable for direct connection to Balluff safety IO-Link I/O module
  • Simple connection to any safety controller
  • Magnetic operating principle, reed contact