The new generation of inductive factor 1 sensors

The new generation of inductive factor 1 sensors

IO Modules

Detect objects with the same high switching distance –

regardless of the material

Factor 1 sensors detect objects made of steel, aluminum or brass with the identical switching distance (no reduction factor).

This characteristic offers advantages in applications where the material of the target objects can vary, or when alloys need to be detected at a great switching distance. Factor 1 sensors are magnetic field immune. This means their function is not impaired by strong electromagnetic fields (such as from induction hardening or welding equipment).

Features

  • High switching distance for iron and alloys
  • For harsh environments, magnetic-field immune and PTFE coated
  • Meets the highest demands – IP68 enclosure rating and extended temperature range
  • High-precision and flexible in use – even for changing objects