Storage modules

Simplify data storage

Memory modules have a built-in data storage memory and thereby fulfill the function of a removable data carrier.

Many parameters can be logged and saved on them: from the operating data of the tool through the histogram of the temperature level in operation and of the required power level up to the number of tool cycles and the error messages in the tool.

In this way operating data as well as supplemental information is always available during maintenance or repair in the factory.

The features

 

  • Built-in data carrier
  • Logging and saving many different parameters
  • Effective maintenance/repairs, because supplemental information is available from data storage on machine or tool