RFID

Gain visibility into the manufacturing process

For over 30 years Balluff RFID systems have provided customers all over the globe with actionable data. In turn, these organizations were equipped with reliable information which is required to make complex business decisions.

Balluff RFID systems are designed for some of the toughest environments and can connect to just about any control network. With the widest selection of tags, antennas, and processors, Balluff can address just about any identification application in the plant. From the stalwart BIS C system, which has revolutionized the machining center, to the BIS U, which can read tags at distances up to about 6m, Balluff has the system that is right for the job.

HF (13.56 MHz) - BIS M

BIS M

HF (13.56 MHz)

The broadest of all the Balluff RFID systems and ideally suited to operate in the line of fire for work in process applications

LF (70/455 kHz) - BIS C

BIS C

LF (70/455 kHz)

The go-to system for machine tool identification

LF (125 kHz) - BIS L

BIS L

LF (125 kHz)

The ideal solution for read-only applications

UHF (860...960 MHz) - BIS U

BIS U

UHF (860...960 MHz)

The long-range system capable of reading up to 6m away and reading multiple tags at once

Balluff RFID Partners

Qualified Machine Tool, RFID System Integrator, Value Added Reseller and Software Partners