RFID > BIS L Industrial RFID system
Low frequency Industrial RFID system

The answer for easy identification tasks

Our low-frequency RFID system (BIS L) is suitable for applications which involve simple "license plate" identification.

The 125-kHz system is capable of reading data up to 100 mm and performs well in an environment of liquid and metal.

Features

  • Broad line of available tag form factors
  • Data on the tag is extremely secure
  • Fast read rates

Product families

BIS L Processor
Data couplers
BIS L data carriers (Tags)
BIS L Handheld devices
BIS L Read heads with integrated processor unit
Read/write heads and antennas