Sensors > Inclination sensors
Inclination sensors

Precise position control for many applications

Precise position control as well as continuous tracking and monitoring of rotational movements are very important in many applications. Our inclination sensors measure the deviation from horizontal or vertical axes up to 360°.

With two different measurement principles and different angular ranges, the inclination sensors from Balluff are appropriate for many industries and applications.

Benefits

  • Capacitive and MEMS measuring principle
  • Direct inclination measurement without costly special construction
  • Interfaces: 4…20 mA, 0…10 V and Modbus
  • Appropriate for use in harsh conditions with high protection class IP67
  • Measuring range up to 360°
  • Simple mounting and integration in your facility

Product families

Fluid-based inclination sensors
MEMS-based inclination sensors