Sensors > Pressure sensors
Pressure sensors

Pneumatic, hydraulic and vacuum system monitoring

Balluff's pressure sensors measure a variety of pressures, such as hydraulic or pneumatic systems for machine movement, as well as liquids, viscous media and gases for other processes. These sensors are available with integral displays that also provide a programming means and diagnostics window into the sensor or as an instrument only device with no display. Pressure sensors connected to networks such as IO-Link can provide improved process flexibility and control through enhanced sensor monitoring, parameterization, and error reporting back through the system controller.

Balluff's pressure sensors incorporate output switching functionality as well as visual display of the current pressure. Since these devices are electronic, there is a multitude of output characteristics available including discrete on/off outputs and continuous analog output proportional to the pressure value.

Benefits

  • Pressure ranges of –14…8,700 PSI
  • Process connections of G1/4“, G1/2“,R1/4“, 1/4“ NPT
  • 4…20 mA, 0...10 V analog, NPN or PNP discrete outputs or IO-Link
  • Fluid temperature –40…+125 °C
  • Enclosure rating IP67
  • UL approval
  • Rotatable display and connection housings
  • Password protection and VDMA programming compliant

Product families

Flush-mounted pressure sensor
Pressure sensors with display
Pressure transducers or transmitters
Pressure sensors with IO-Link interface