Machine Vision - Sharpshooter™
Sharpshooter™ combines vision capability and photoelectric sensor simplicity. This optical sensor provides reliable error proofing and quality inspection anywhere. It can be used like a sensor, but provides far more functionality than any discrete sensor. And it’s also far easier to use and more cost effective than more complex vision systems. Click to see Minimum System Requirements Primary Benefits:
- Easy 3-step software setup
- Simple hardware platform with multiple functions
- Minimal vision knowledge needed
Available Functions:
Applications:
Sharpshooter™ can replace up to 32 sensors in an error proofing process and can take the place of up to seven different discrete or analog sensor functions. It provides reliable part or feature presence/absence, position detection, and dimensional verification.
See other applications for Sharpshooter For application assistance - contact us via email
Downloads:
| |