Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

Inductive sensors

Highest quality and accuracy for automation

Inductive sensors

Automation without inductive sensors can hardly be imagined. Wear-resistant, reliable non-contact position detection of metallic objects is required wherever automation is used, whether in mechanical engineering, electronics production, automotive, food, or plastics industries.

Balluff offers a wide range of inductive sensors with diverse designs for nearly any application: from standard sensors to sensors with increased switching distance, hygienic sensors, high-pressure sensors, ex-zone sensors for hazardous areas, and factor 1 sensors. Some sensors have an additional ceramic or PTFE coating so that weld spatter, for example, cannot adhere to them. Sensors that are both factor 1 and all-metal are also available.

Aided by inductive sensors from Balluff, you can automate, monitor, and control processes and conditions at the highest quality, even in extreme environments.

Inductive proximity switches and proximity sensors

  • Plug or cable connection
  • Cylindrical and various rectangular designs
  • Variants for DC-3/4 wire, IO-Link and DC, AC and AC/DC-2 wire
  • Flush and non-flush sensors
  • Short and long designs with and without fixed stop
  • Explosion proof proximity switches and sensors
  • High-pressure-resistant sensors up to 500 bar
  • High-temperature sensors up to 230 °C
  • Hygienic sensors with high chemical resistance and a high degree of protection up to IP69K
  • Magnetic field resistant sensors
  • Weld-immune proximity switches and sensors
  • Factor 1 sensors or NAMUR sensors

Inductive ring sensors and tube sensors

  • Reliable sensor principle for high object speeds
  • Inductive ring sensors universally mountable by means of various sizes
  • Inductive tube sensors can be easily installed on the feed tube
  • Stackable at a distance of > 20 mm

Inductive distance sensors

  • Compact, solid and reliable
  • Non-contacting and thus free from wear
  • Absolute measuring principle
  • Measurement range from 0.2 to 50 mm, also teachable
  • Quick response time, high reproducibility, and linearity
  • Broad temperature range, minimal temperature drift
  • Simple application via analog interfaces and IO-Link

Inductive position sensors

  • Measurement ranges adjustable from 0-133 mm
  • No mechanical adjustment necessary
  • Non-contacting and thus free from wear
  • High level of reproducibility and precise positioning
  • Analog and digital interfaces

Rapid inductive position measuring systems

  • Easy to integrate thanks to compact design with small blind zones
  • Excellent price-performance ratio
  • High measuring frequency > 10 kHz
  • High resolution, repeatability and linearity
  • Flexible interfaces (analog, IO-Link, SSI)
  • Continuous condition monitoring