- Hygienic inductive sensors
- Inductive NAMUR sensors
- Inductive distance sensors
- Inductive factor 1 sensors
- Inductive full-metal sensors
- Inductive positioning systems
- Inductive ring and tube sensors
- Inductive sensors for hazardous areas
- Inductive standard sensors
- Magnetic-field-resistant inductive sensors
- Rapid inductive position measuring systems
- Temperature-rated inductive sensors
- Weld-immune inductive sensors
Pressure-rated inductive sensors
Inductive sensors
Available in:
103 versions
Our BHS pressure-rated inductive sensors withstand pressures up to 500 bar. They are perfectly suited for monitoring the position of your hydraulics, such as when controlling the end position of hydraulic cylinders or monitoring valve positions. Their durability is made possible by media-resistant housing materials and a special sealing process. For your individual applications, we offer a comprehensive range of product configurations with different housing diameters and thread sizes.
Features
- Pressure-rated up to 500 bar
- High temperature-rated up to 120 °C
- Appropriate for use in explosion-protected areas
- Overall dimensions from M5 to M18
- Short and long configurations
- With and without fixed stop
103 Results
Order code | Price | Dimension | Interface | Range | Switching frequency | Connection | Pressure rating max. | Actions |
---|---|---|---|---|---|---|---|---|
BES02N3BES M08EH1-NSC20B-S04G-S |
Ø 8 x 65 mm | NPN Normally open (NO) | 2 mm | 750 Hz | Connector, M12x1-Male, 3-pin | 80 bar | ||
BES02N5BES M08EH1-PSC20B-S04G-S |
Ø 8 x 65 mm | PNP Normally open (NO) | 2 mm | 750 Hz | Connector, M12x1-Male, 3-pin | 80 bar | ||
BES02N6BES M08EH1-PSC20B-S04G-S01 |
Ø 8 x 65 mm | PNP Normally open (NO) | 2 mm | 750 Hz | Connector, M12x1-Male, 3-pin | 80 bar | ||
BES02NABES M12EI-PSC40B-S04G-S |
Ø 12 x 65 mm | PNP Normally open (NO) | 4 mm | 500 Hz | Connector, M12x1-Male, 4-pin | 60 bar | ||
BES02NCBES M12EI-PSC40B-S04G-S01 |
Ø 12 x 65 mm | PNP Normally open (NO) | 4 mm | 500 Hz | Connector, M12x1-Male, 4-pin | 60 bar | ||
BES02NKBES M18EI-PSC72B-S04G-S01 |
Ø 18 x 65 mm | PNP Normally open (NO) | 7.2 mm | 350 Hz | Connector, M12x1-Male, 4-pin | 40 bar | ||
BES02WCBES M12EF1-NSC10F-S04G-S |
Ø 12 x 60 mm | NPN Normally open (NO) | 10 mm | 350 Hz | Connector, M12x1-Male, 4-pin | 80 bar | ||
BES02WEBES M12EF1-PSC10F-S04G-S |
Ø 12 x 60 mm | PNP Normally open (NO) | 10 mm | 350 Hz | Connector, M12x1-Male, 4-pin | 80 bar | ||
BES02WFBES M12EG1-NSC60Z-S04G-S11 |
Ø 12 x 60 mm | NPN Normally open (NO) | 6 mm | 400 Hz | Connector, M12x1-Male, 4-pin | 80 bar | ||
BES02WHBES M12EG1-PSC60Z-S04G-S11 |
Ø 12 x 60 mm | PNP Normally open (NO) | 6 mm | 400 Hz | Connector, M12x1-Male, 4-pin | 80 bar |
Edit columns
Please select which columns should be displayed.