- Hygienic inductive sensors
- Inductive NAMUR sensors
- Inductive distance sensors
- Inductive factor 1 sensors
- Inductive full-metal sensors
- Inductive positioning systems
- Inductive ring and tube sensors
- Inductive sensors for hazardous areas
- Inductive standard sensors
- Pressure-rated inductive sensors
- Rapid inductive position measuring systems
- Temperature-rated inductive sensors
- Weld-immune inductive sensors
Magnetic-field-resistant inductive sensors
Inductive sensors
Available in:
79 versions
Our BES magnetic-field-resistant inductive sensors are ideal for use in areas with strong electromagnetic fields, such as in welding and induction hardening installations. They are resistant to magnetic fields arising from electric welding currents of up to 25 kA. They are up to the task with their resiliant ceramic coating, resistant to metal spatters, slag, and combustion residues. Their extreme robustness reduces maintenance costs, which increases system availability. This enables the highest precision work in every area of use.
Features
- Extremely robust
- Magnetic-field-resistant
- Weld-splatter-resistant
- Resistant to abrasive media and cleaning agents
- Various configurations and sizes
79 Results
Order code | Price | Dimension | Interface | Range | Switching frequency | Housing material | Connection | Approval/Conformity | Installation | Actions |
---|---|---|---|---|---|---|---|---|---|---|
BES02KCBES M18MI-PSC70B-S04G-W |
Ø 18 x 65 mm | PNP Normally open (NO) | 7 mm | 50 Hz | Brass, PTFE coated | Connector, M12x1-Male, 4-pin | CE, UKCA, cULus, WEEE | for flush mounting | ||
BES021KBES Q40KFU-PAC35E-S04G-W01 |
40 x 40 x 62 mm | PNP NO/NC | 35 mm | 250 Hz | PBT, partly coated | Connector, M12x1-Male, 4-pin | CE, UKCA, cULus, WEEE | non-flush | ||
BES021TBES Q40KFU-PSC15A-S04G-W01 |
40 x 40 x 62 mm | PNP Normally open (NO) | 15 mm | 400 Hz | PBT, partly coated | Connector, M12x1-Male, 4-pin | CE, UKCA, cULus, WEEE | for flush mounting | ||
BES0223BES Q40KFU-PSC40E-S04G |
40 x 40 x 62 mm | PNP Normally open (NO) | 40 mm | 100 Hz | PBT | Connector, M12x1-Male, 4-pin | CE, UKCA, cULus, WEEE | non-flush | ||
BES0224BES Q40KGU-PAC25Z-S04G-011 |
40 x 40 x 62 mm | PNP NO/NC | 25 mm | 1000 Hz | PBT | Connector, M12x1-Male, 4-pin | cULus, CE, UKCA, WEEE | Shielded on one side | ||
BES02J9BES 516-326-S4-CW |
Ø 18 x 65 mm | PNP Normally open (NO) | 5 mm | 500 Hz | Brass, PTFE coated | Connector, M12x1-Male, 4-pin | cULus, CE, UKCA, WEEE | for flush mounting | ||
BES02JABES 516-326-S4-W |
Ø 18 x 65 mm | PNP Normally open (NO) | 5 mm | 200 Hz | Brass, PTFE coated | Connector, M12x1-Male, 4-pin | cULus, CE, UKCA, WEEE | for flush mounting | ||
BES0567BES M12EI-PSC40A-S04G-S02 |
Ø 12 x 65 mm | PNP Normally open (NO) | 4 mm | 80 Hz | Stainless steel, weld spatter resistant, coated | Connector, M12x1-Male, 4-pin | CE, UKCA, cULus, WEEE | for flush mounting | ||
BES02JZBES M12MF1-PSC30A-S04G-W |
Ø 12 x 50 mm | PNP Normally open (NO) | 3 mm | 2000 Hz | Brass, PTFE coated | Connector, M12x1-Male, 4-pin | CE, UKCA, cULus, WEEE | for flush mounting | ||
BES02K0BES M12MF1-PSC30A-S04G-W01 |
Ø 12 x 50 mm | PNP Normally open (NO) | 3 mm | 2000 Hz | Brass, PTFE coated | Connector, M12x1-Male, 4-pin | CE, cULus, WEEE, UKCA | for flush mounting |
Edit columns
Please select which columns should be displayed.