- Hygienic inductive sensors
- Inductive NAMUR sensors
- Inductive distance sensors
- Inductive factor 1 sensors
- Inductive full-metal sensors
- Inductive positioning systems
- Inductive ring and tube sensors
- Inductive sensors for hazardous areas
- Inductive standard sensors
- Magnetic-field-resistant inductive sensors
- Pressure-rated inductive sensors
- Rapid inductive position measuring systems
- Weld-immune inductive sensors
Temperature-rated inductive sensors
Inductive sensors
Available in:
38 versions
Our BES-series temperature-rated inductive sensors can withstand ultra-high temperatures up to 230 °C. Depending on the version, both the housing and cable construction are designed for elevated temperatures. The electronics are fully integrated and can be easily connected to appropriate accessories.
Several form factors allow these sensors to be easily integrated into various situations, even those where space is at a premium. Some versions are also available as high pressure-rated sensors. This represents a significant expansion to the range of applications.
Features
- Temperature ranges up to 230 °C available
- High degree of protection up to IP68
- Stainless steel housing
- Various configurations and sizes
38 Results
Order code | Price | Dimension | Ambient temperature | Interface | Range | Switching frequency | Housing material | Connection | Approval/Conformity | Installation | Actions |
---|---|---|---|---|---|---|---|---|---|---|---|
BES02H4BES 516-105-SA1-05 |
Ø 18 x 75.5 mm | -25...120 °C | PNP NO/NC | 5 mm | 500 Hz | Brass, nickel-plated | Cable, 5.00 m, Silicone | CE, UKCA, WEEE | for flush mounting | ||
BES02H5BES 516-105-SA2-05 |
Ø 18 x 95.5 mm | -25...120 °C | PNP NO/NC | 5 mm | 500 Hz | Brass, nickel-plated | Cable, 5.00 m, Silicone | CE, UKCA, WEEE | for flush mounting | ||
BES02H6BES 516-105-SA5 |
Ø 18 x 83 mm | -25...120 °C | PNP NO/NC | 5 mm | 500 Hz | Brass, nickel-plated | Connector, M12x1-Male, 4-pin | CE, UKCA, WEEE | for flush mounting | ||
BES02H7BES 516-114-SA1-05 |
Ø 30 x 91.5 mm | -25...120 °C | PNP NO/NC | 10 mm | 300 Hz | Brass, nickel-plated | Cable, 5.00 m, Silicone | CE, UKCA, WEEE | for flush mounting | ||
BES02HCBES 516-120-SA2 |
Ø 30 x 87 mm | -25...120 °C | NPN NO/NC | 10 mm | 200 Hz | Brass, nickel-plated | Cable, 2.00 m, Silicone | CE, UKCA, WEEE | for flush mounting | ||
BES02HUBES 516-325-SA19-03 |
Ø 12 x 75 mm | -25...120 °C | PNP Normally open (NO) | 2 mm | 1000 Hz | Brass, nickel-plated | Cable, 3.00 m, Silicone | CE, UKCA, cULus, WEEE | for flush mounting | ||
BES0361BES 516-329-SA14-AO-X-03 |
Ø 12 x 75 mm | -25...120 °C | NPN Normally open (NO) | 2 mm | 1000 Hz | Brass, nickel-plated | Cable, 3.00 m, Silicone | CE, UKCA, WEEE | for flush mounting | ||
BES043TBES 515-326-SA49-D-TF-02 |
Ø 18 x 95 mm | -25...160 °C | PNP Normally open (NO) | 5 mm | 200 Hz | Stainless steel | Cable, 2.00 m, PTFE | CE, WEEE | for flush mounting | ||
BES043UBES 515-360-SA13-D-TF-02 |
Ø 18 x 103 mm | -25...160 °C | PNP Normally open (NO) | 8 mm | 200 Hz | 1.4571 stainless steel | Cable, 2.00 m, PTFE | CE, WEEE | non-flush | ||
BES043WBES 515-327-SA22-D-TF-02 |
Ø 30 x 100 mm | -25...160 °C | PNP Normally open (NO) | 10 mm | 200 Hz | Stainless steel | Cable, 2.00 m, PTFE | CE, WEEE | for flush mounting |
Edit columns
Please select which columns should be displayed.