- Hygienic inductive sensors
- Inductive distance sensors
- Inductive factor 1 sensors
- Inductive full-metal sensors
- Inductive positioning systems
- Inductive ring and tube sensors
- Inductive sensors for hazardous areas
- Inductive standard sensors
- Magnetic-field-resistant inductive sensors
- Pressure-rated inductive sensors
- Rapid inductive position measuring systems
- Temperature-rated inductive sensors
- Weld-immune inductive sensors
Inductive NAMUR sensors
Inductive sensors
Available in:
28 versions
Inductive NAMUR sensors and switching amplifiers make it easy to detect conditions within sensitive areas in a non-contacting manner. The sensors are placed inside the work area and the switching amplifiers are placed outside. This assists with process stability.
In addition to standard versions, we also offer high pressure variants for monitoring end positions in hydraulic cylinders or for monitoring the positions of valves. There are explosion-proof variants for potentially explosive systems or rooms in Zones 1 and 2. In addition, proven models are available for applications in the semiconductor industry.
Features
- Support for process stability
- Also available for hydraulic cylinders and hazardous areas
- Faults detectable
28 Results
Order code | Price | Dimension | Interface | Range | Switching frequency | Housing material | Connection | Approval/Conformity | Installation | Actions |
---|---|---|---|---|---|---|---|---|---|---|
BES02ZRBES G06MD-GNX10B-EV02-EEX |
Ø 6.5 x 30 mm | NAMUR | 1 mm | 2000 Hz | Brass, Nickel-free coated | Cable, 2.00 m, PVC | CE, ATEX, FM, cCSAus, WEEE | for flush mounting | ||
BES02ZTBES M08MD-GNX10B-EV02-EEX |
Ø 8 x 30 mm | NAMUR | 1 mm | 2000 Hz | Brass, Nickel-free coated | Cable, 2.00 m, PVC | CE, ATEX, FM, cCSAus, WEEE, CCC Ex | for flush mounting | ||
BES02ZUBES M12ME-GNX40B-S04G-EEX |
Ø 12 x 45 mm | NAMUR | 4 mm | 700 Hz | Brass, Nickel-free coated | Connector, M12x1-Male, 4-pin | CE, ATEX, IECEx, FM, cCSAus, WEEE, CCC Ex | for flush mounting | ||
BES02ZWBES M18ME1-GNX80B-S04G-EEX |
Ø 18 x 46 mm | NAMUR | 8 mm | 400 Hz | Brass, Nickel-free coated | Connector, M12x1-Male, 4-pin | CE, ATEX, IECEx, FM, cCSAus, WEEE, CCC Ex | for flush mounting | ||
BES02ZYBES M30ME1-GNX15B-S04G-EEX |
Ø 30 x 50 mm | NAMUR | 15 mm | 100 Hz | Brass, Nickel-free coated | Connector, M12x1-Male, 4-pin | CE, ATEX, IECEx, FM, cCSAus, WEEE, CCC Ex | for flush mounting | ||
BES02ZZBES Q40KFU-GNX20B-S92G-EEX |
40 x 40 x 66 mm | NAMUR | 20 mm | 200 Hz |
PPE PPS |
Connector, M12x1-Male, 5-pin | CE, ATEX, IECEx, FM, cCSAus, WEEE, CCC Ex | for flush mounting | ||
BES0300BES Q40KFU-GNX35F-S92G-EEX |
40 x 40 x 66 mm | NAMUR | 35 mm | 100 Hz |
PPE PPS |
Connector, M12x1-Male, 5-pin | CE, ATEX, IECEx, FM, cCSAus, WEEE, CCC Ex | non-flush | ||
BES05NHBES M18MH2-GNX50B-BT02-EXA |
Ø 18 x 67 mm | NAMUR | 5 mm | Stainless steel | Cable, FEP | CE, IECEx, ATEX, WEEE | for flush mounting | |||
BES02L6BES 516-3005-FO-N-03 |
Ø 5 x 24.5 mm | NAMUR | 0.8 mm | 2000 Hz | Stainless steel | Cable, 3.00 m, PVC | CE, UKCA, WEEE | for flush mounting | ||
BHS004KBES 516-300-S315-S4-N |
Ø 12 x 56 mm | NAMUR | 1.5 mm | 1000 Hz | Stainless steel | Connector, M12x1-Male, 4-pin | CE, UKCA, CCC Ex, IECEx, ATEX, WEEE | for flush mounting |
Edit columns
Please select which columns should be displayed.