- Hygienic inductive sensors
- Inductive NAMUR sensors
- Inductive distance sensors
- Inductive full-metal sensors
- Inductive positioning systems
- Inductive ring and tube sensors
- Inductive sensors for hazardous areas
- Inductive standard sensors
- Magnetic-field-resistant inductive sensors
- Pressure-rated inductive sensors
- Rapid inductive position measuring systems
- Temperature-rated inductive sensors
- Weld-immune inductive sensors
Inductive factor 1 sensors
Inductive sensors
Available in:
69 versions
BES inductive factor 1 sensors from Balluff can be used wherever different types of metals must be uniformly identified with high precision. An all-around reliable sensor for recognizing all metals, without a reduction factor at the switching distance: ferrous and non-ferrous metals, steel, brass, aluminum etc. Additionally, they are magnetic-field-resistant, making them useable in areas with a strong electromagnetic field – such as welding plants. We also offer variants with PTFE coatings for protection against welding spatter.
Features
- High sensing distance without reduction factor for all metals
- Magnetic-field-resistant
- Installation in different metals possible
- High-precision and flexible use
- Various configurations and sizes
69 Results
Order code | Price | Dimension | Interface | Range | Switching frequency | Housing material | Connection | Additional features | Actions |
---|---|---|---|---|---|---|---|---|---|
BES021KBES Q40KFU-PAC35E-S04G-W01 |
40 x 40 x 62 mm | PNP NO/NC | 35 mm | 250 Hz | PBT, partly coated | Connector, M12x1-Male, 4-pin | Factor 1, Weld immune | ||
BES021TBES Q40KFU-PSC15A-S04G-W01 |
40 x 40 x 62 mm | PNP Normally open (NO) | 15 mm | 400 Hz | PBT, partly coated | Connector, M12x1-Male, 4-pin | Factor 1, Weld immune | ||
BES0223BES Q40KFU-PSC40E-S04G |
40 x 40 x 62 mm | PNP Normally open (NO) | 40 mm | 100 Hz | PBT | Connector, M12x1-Male, 4-pin | Factor 1 | ||
BES0224BES Q40KGU-PAC25Z-S04G-011 |
40 x 40 x 62 mm | PNP NO/NC | 25 mm | 1000 Hz | PBT | Connector, M12x1-Male, 4-pin | Factor 1 | ||
BES0567BES M12EI-PSC40A-S04G-S02 |
Ø 12 x 65 mm | PNP Normally open (NO) | 4 mm | 80 Hz | Stainless steel, weld spatter resistant, coated | Connector, M12x1-Male, 4-pin | Factor 1, Weld immune, Housing resistant to weld spatter | ||
BES02JZBES M12MF1-PSC30A-S04G-W |
Ø 12 x 50 mm | PNP Normally open (NO) | 3 mm | 2000 Hz | Brass, PTFE coated | Connector, M12x1-Male, 4-pin | Factor 1, Weld immune | ||
BES02K0BES M12MF1-PSC30A-S04G-W01 |
Ø 12 x 50 mm | PNP Normally open (NO) | 3 mm | 2000 Hz | Brass, PTFE coated | Connector, M12x1-Male, 4-pin | Weld immune, Factor 1 | ||
BES0216BES Q40KFU-PAC20A-S04G |
40 x 40 x 62 mm | PNP NO/NC | 20 mm | 400 Hz | PBT | Connector, M12x1-Male, 4-pin | Factor 1 | ||
BES021ABES Q40KFU-PAC25E-S04G |
40 x 40 x 62 mm | PNP NO/NC | 25 mm | 250 Hz | PBT | Connector, M12x1-Male, 4-pin | Factor 1 | ||
BES021HBES Q40KFU-PAC35E-S04G |
40 x 40 x 62 mm | PNP NO/NC | 35 mm | 250 Hz | PBT | Connector, M12x1-Male, 4-pin | Factor 1 |
Edit columns
Please select which columns should be displayed.