- Angle sensors
- Color sensors
- Contrast sensors
- Diffuse and through-beam sensors
- Diffuse sensor with background suppression
- Diffuse sensors
- Fiber-based devices for plastic and glass fibers
- Fork sensors
- Fork sensors plastic
- Light bands
- Light grids
- Luminescence sensors
- Micromote - Amplifier for optical sensor heads
- Micromote - optical sensor heads
- Optical windows
- Photoelectric distance sensors
- Plastic and glass fibers for fiber-based devices
- Retroreflective sensors
Through-beam sensors
Photoelectric sensors
Available in:
176 versions
Through-beam sensors from Balluff serve to detect objects reliably, regardless of surface, color, material - even with a heavy gloss finish. They consist of separate transmitter and receiver units that are attuned to each other. When an object interrupts the light beam, this causes a change in the output signal in the receiver. Absolute reliability.
Features
- Ideal for positioning tasks thanks to excellent reproducibility
- Extremely resistant to contamination and has a large functional reserve
- Ideally suited for large operating ranges
- Transmitter and receiver in separate housings
176 Results
Order code | Price | Principle of optical operation | Dimension | Interface | Range | Light type | Connection | Light type | Actions |
---|---|---|---|---|---|---|---|---|---|
BOS0074BLE 18M-BA-1LT-S4-C |
Through-beam sensor (receiver) | Ø 18 x 86 mm |
PNP Normally open (NO) PNP Normally closed (NC) |
0...50 m | Red light | Connector, M12x1-Male, 4-pin | Red light | ||
BOS0076BLE 18MR-BA-1LT-S4-C |
Through-beam sensor (receiver) | 20 x 85 x 28.5 mm |
PNP Normally open (NO) PNP Normally closed (NC) |
0...50 m | Red light | Connector, M12x1-Male, 4-pin | Red light | ||
BOS00AUBLS 18MR-XX-1LT-S4-C |
Through-beam sensor (Emitter) | 20 x 85 x 33.7 mm | 0...50 m | Laser Red light | Connector, M12x1-Male, 4-pin | Laser Red light | |||
BOS00AWBLS 18M-XX-1LT-S4-C |
Through-beam sensor (Emitter) | Ø 18 x 79 mm | 0...50 m | Laser Red light | Connector, M12x1-Male, 4-pin | Laser Red light | |||
BOS00CEBLE 18KF-NA-1PP-S4-C |
Through-beam sensor (receiver) | Ø 18 x 81.5 mm |
NPN Normally open (NO) NPN Normally closed (NC) |
0...20 m | Infrared | Connector, M12x1-Male, 4-pin | Infrared | ||
BOS00CHBLE 18KF-PA-1LT-S4-C |
Through-beam sensor (receiver) | Ø 18 x 81.5 mm |
PNP Normally open (NO) PNP Normally closed (NC) |
0...60 m | Red light | Connector, M12x1-Male, 4-pin | Red light | ||
BOS00CJBLE 18KF-PA-1PP-C-02 |
Through-beam sensor (receiver) | Ø 18 x 77 mm |
PNP Normally open (NO) PNP Normally closed (NC) |
0...20 m | Infrared | Cable, 2.00 m, PVC | Infrared | ||
BOS00CKBLE 18KF-PA-1PP-S4-C |
Through-beam sensor (receiver) | Ø 18 x 81.5 mm |
PNP Normally open (NO) PNP Normally closed (NC) |
0...20 m | Infrared | Connector, M12x1-Male, 4-pin | Infrared | ||
BOS00CWBLE 18KW-PA-1PP-S4-C |
Through-beam sensor (receiver) | Ø 18 x 93.5 mm |
PNP Normally open (NO) PNP Normally closed (NC) |
0...15 m | Infrared | Connector, M12x1-Male, 4-pin | Infrared | ||
BOS00EMBLS 18KF-XX-1LT-S4-L |
Through-beam sensor (Emitter) | Ø 18 x 71.5 mm | 0...60 m | Laser Red light | Connector, M12x1-Male, 4-pin | Laser Red light |
Edit columns
Please select which columns should be displayed.