- Magnetic field positioning systems
- Magnetic field sensors for C-slot
- Magnetic field sensors for T-slot
- Magnetic field sensors for multiple slot shapes
- Magnetic field sensors for tie rod cylinders
- Magnetic field sensors for trapezoidal groove and trapezoidal guide
- Magnetic field sensors with adjustable switchpoints
- Single-connector version with two BMF magnetic field sensors
- Tubular magnetic field sensors
Magnetic field sensors for round cylinders
Magnetic field sensors
Available in:
76 versions
Our BMF magnetic field sensors for round cylinders can be safely integrated into various applications with the appropriate hose clamp and mounting bracket. The well thought-out mounting bracket concept is suitable for most types of cylinder up to 80 mm piston diameter. The piston position is detected without contact through the cylinder walls.
Features
- Up to 80 mm piston diameter
- Reliable switching behavior thanks to precise switchpoints
- Non-contacting and thus free from wear
- Impervious to contamination
- Firm grip
- Mounts quickly
76 Results
Order code | Price | Housing material | Dimension | Switching output | Connection | Actions |
---|---|---|---|---|---|---|
BMF0064BMF 305K-R-US-L-3-03 |
LCP | 33.5 x 5 x 10.5 mm | Reed switch (2-wire), polarized Normally open (NO) | Cable, 3.00 m, PVC | ||
BMF0026BMF 21K-PS-C-2-PU-02 |
PBT | 33 x 23 x 11 mm | PNP Normally open (NO) | Cable, 2.00 m, PUR | ||
BMF0027BMF 21K-PS-C-2-PU-03 |
PBT | 33 x 23 x 11 mm | PNP Normally open (NO) | Cable, 3.00 m, PUR | ||
BMF0028BMF 21K-PS-C-2-PU-05 |
PBT | 33 x 23 x 11 mm | PNP Normally open (NO) | Cable, 5.00 m, PUR | ||
BMF0029BMF 21K-PS-C-2-S49 |
PBT | 11 x 11 x 32 mm | PNP Normally open (NO) | Connector, M8x1-Male, 3-pin | ||
BMF0032BMF 303K-NS-C-2A-PU-03 |
LCP | 25.5 x 3 x 4.5 mm | NPN Normally open (NO) | Cable, 3.00 m, PUR | ||
BMF0035BMF 303K-NS-C-2A-SA2-S49-00,5 |
LCP | 25.5 x 3 x 4.5 mm | NPN Normally open (NO) | Cable with connector, M8x1-Male, 3-pin, 0.50 m, PUR | ||
BMF0039BMF 303K-PO-C-2A-SA2-S49-00,3 |
LCP | 25.5 x 3 x 4.5 mm | PNP Normally closed (NC) | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR | ||
BMF003UBMF 303K-PS-C-2A-PU-02 |
LCP | 25.5 x 3 x 4.5 mm | PNP Normally open (NO) | Cable, 2.00 m, PUR | ||
BMF003WBMF 303K-PS-C-2A-PU-03 |
LCP | 25.5 x 3 x 4.5 mm | PNP Normally open (NO) | Cable, 3.00 m, PUR |
Edit columns
Please select which columns should be displayed.