- Capacitive sensors
- Condition Monitoring sensors with multi-function
- Encoders
- Flow sensors
- Inclination sensors
- Inductive sensors
- Magnetic field sensors
- Magnetically coded sensors
- Magnetostrictive sensors
- Mechanical cam switches
- Position Indicators
- Pressure sensors
- Temperature sensors
- Ultrasonic sensors
- Angle sensors
- Color sensors
- Contrast sensors
- Diffuse and through-beam sensors
- Diffuse sensor with background suppression
- Diffuse sensors
- Fiber-based devices for plastic and glass fibers
- Fork sensors
- Fork sensors plastic
- Light grids
- Luminescence sensors
- Micromote - Amplifier for optical sensor heads
- Micromote - optical sensor heads
- Optical windows
- Photoelectric distance sensors
- Plastic and glass fibers for fiber-based devices
- Retroreflective sensors
- Through-beam sensors
Light bands
Photoelectric sensors
Available in:
9 versions
Our multi-functional, high-resolution BLA light band unites up to three different parallel measurement results in one device: You can identify parts, determine positions, and count objects. Numerous measurement modes are available such as testing object diameters, positions, gap widths and positions, edge positions, and object quantities. The continuous and homogeneous light band is produced by a powerful red-light laser and is highly visible. Up to six different objects over digital outputs can be taught in and displayed using the intuitive control panel.
Features
- Robust metal housing for stable mounting and precise alignment
- Light band with a width of 50 mm
- Up to 2 m distance between transmitter and receiver
- Excellent resolution from 0.01 mm
- Two freely configured analog outputs
- Three programmable digital outputs
- Intelligent interference contour masking at the touch of a button
- Simple, intuitive operation via a display with plain text display
- Only one power supply for both sensors – saves on wiring effort, power supply units, and costs
- Self-contained device – no additional accessories such as controller, PC, or software required
9 Results
Order code | Price | Connection type | Range | Interface | Housing material | Light type | Actions |
---|---|---|---|---|---|---|---|
BLA0007BLA 16C-002-00,25-S75 |
Cable with connector | 0...2 m | IO-Link 1.1 | Aluminum, Anodized | Laser Red light | ||
BLA0009BLA 32D-002-S4 |
Connector | 0...2 m | IO-Link 1.1 | Aluminum, Anodized | Laser Red light | ||
BLA000CBLA 50D-002-S4 |
Connector | 0...2 m | IO-Link 1.1 | Aluminum, Anodized | Laser Red light | ||
BLA000FBLA 72D-002-S4 |
Connector | 0...2 m | IO-Link 1.1 | Aluminum, Anodized | Laser Red light | ||
BLA000JBLA 100D-002-S4 |
Connector | 0...2 m | IO-Link 1.1 | Aluminum, Anodized | Laser Red light | ||
BLA0008BLA 32D-001-S115 |
Connector | 0...2 m |
2x Analog, voltage/analog, current 0…10 V/4…20 mA 3x PNP/NPN Normally open (NO) |
Aluminum, Anodized | Laser Red light | ||
BLA000ABLA 50D-001-S115 |
Connector | 0...2 m |
2x Analog, voltage/analog, current 0…10 V/4…20 mA 3x PNP/NPN Normally open (NO) |
Aluminum, Anodized | Laser Red light | ||
BLA000EBLA 72D-001-S115 |
Connector | 0...2 m |
2x Analog, voltage/analog, current 0…10 V/4…20 mA 3x PNP/NPN Normally open (NO) |
Aluminum, Anodized | Laser Red light | ||
BLA000HBLA 100D-001-S115 |
Connector | 0...2 m |
2x Analog, voltage/analog, current 0…10 V/4…20 mA 3x PNP/NPN Normally open (NO) |
Aluminum, Anodized | Laser Red light |
Edit columns
Please select which columns should be displayed.