- Capacitive sensors
- Condition Monitoring sensors with multi-function
- Encoders
- Flow sensors
- Inclination sensors
- Inductive sensors
- Magnetic field sensors
- Magnetically coded sensors
- Magnetostrictive sensors
- Mechanical cam switches
- Position Indicators
- Pressure sensors
- Temperature sensors
- Ultrasonic sensors
- Angle sensors
- Color sensors
- Contrast sensors
- Diffuse and through-beam sensors
- Diffuse sensor with background suppression
- Diffuse sensors
- Fiber-based devices for plastic and glass fibers
- Fork sensors plastic
- Light bands
- Light grids
- Luminescence sensors
- Micromote - Amplifier for optical sensor heads
- Micromote - optical sensor heads
- Optical windows
- Photoelectric distance sensors
- Plastic and glass fibers for fiber-based devices
- Retroreflective sensors
- Through-beam sensors
Fork sensors metal
Photoelectric sensors
Available in:
74 versions
Our BGL series fork sensors have a transmitter and receiver in one housing that are already aligned. This reduces effort and saves valuable time during commissioning and facilitates reliable processes.
In terms of accuracy, the fork sensors from Balluff are unrivaled for small-component and detail detection as well as operational reliability. Achieve the best results with our laser fork sensors for precise positioning, secure detection of fast movement sequences, small parts in robotics, and automation.
Our comprehensive portfolio also offers you reliable solutions for difficult applications. Some special applications include transparency detection, water detection, and web edge control.
Features
- Different light types (red light, infrared, laser)
- Robust metal housing
- Simple alignment to the object
- High optical resolution and reproducibility
- Fork widths from 5…220 mm with standardized mounting holes
- Identical mechanical and optical axes
- The transmitter and receiver are firmly aligned to each other, yielding high process reliability
74 Results
Order code | Price | Fork opening | Interface | Light type | Connection | Actions |
---|---|---|---|---|---|---|
BGL0070BGL 30A-100-S49 |
30 mm | Push-pull NO(PNP)/NC(NPN) | LED Red light | Connector, M8x1-Male, 3-pin | ||
BGL006YBGL 50A-100-S49 |
50 mm | Push-pull NO(PNP)/NC(NPN) | LED Red light | Connector, M8x1-Male, 3-pin | ||
BGL006ZBGL 80A-100-S49 |
80 mm | Push-pull NO(PNP)/NC(NPN) | LED Red light | Connector, M8x1-Male, 3-pin | ||
BGL0001BGL 10A-001-S49 |
10 mm | PNP NO/NC | LED Red light | Connector, M8x1-Male, 3-pin | ||
BGL0002BGL 10A-002-S49 |
10 mm | NPN NO/NC | LED Red light | Connector, M8x1-Male, 3-pin | ||
BGL0003BGL 10A-005-S49 |
10 mm | PNP NO/NC | microSPOT-LED Red light | Connector, M8x1-Male, 3-pin | ||
BGL0005BGL 10A-007-S49 |
10 mm | PNP NO/NC | Infrared | Connector, M8x1-Male, 3-pin | ||
BGL0007BGL 120A-001-S49 |
120 mm | PNP NO/NC | LED Red light | Connector, M8x1-Male, 3-pin | ||
BGL0008BGL 120A-002-S49 |
120 mm | NPN NO/NC | LED Red light | Connector, M8x1-Male, 3-pin | ||
BGL0009BGL 120A-003-S49 |
120 mm | PNP NO/NC | Laser Red light | Connector, M8x1-Male, 3-pin |
Edit columns
Please select which columns should be displayed.