- Capacitive sensors
- Condition Monitoring sensors with multi-function
- Encoders
- Flow sensors
- Inclination sensors
- Inductive sensors
- Magnetic field sensors
- Magnetically coded sensors
- Magnetostrictive sensors
- Mechanical cam switches
- Position Indicators
- Pressure sensors
- Temperature sensors
- Ultrasonic sensors
- Angle sensors
- Color sensors
- Contrast sensors
- Diffuse and through-beam sensors
- Diffuse sensors
- Fiber-based devices for plastic and glass fibers
- Fork sensors
- Fork sensors plastic
- Light bands
- Light grids
- Luminescence sensors
- Micromote - Amplifier for optical sensor heads
- Micromote - optical sensor heads
- Optical windows
- Photoelectric distance sensors
- Plastic and glass fibers for fiber-based devices
- Retroreflective sensors
- Through-beam sensors
Diffuse sensor with background suppression
Photoelectric sensors
Available in:
132 versions
Our diffuse sensors with background suppression detect objects within a set switching distance, without being affected by reflective backgrounds. Object and background can be differentiated very definitively, especially as these diffuse sensors are characterized by their low gray value shift and hysteresis.
Since the transmitter and receiver are housed together in a single unit to save space, you can easily mount our diffuse sensors and align them quickly. In addition, the highly visible light beam with the versions available in red light, blue light and lasers make it easier for you to do this. With IO-Link, teach-in or via potentiometer, you can easily adjust many sensor versions. Versions with fixed switching distance are also available.
Features
- Reliable object detection with various operating ranges, as well as independent of surface, color, and material
- Detects objects against very similar backgrounds – even if they are very dark against a bright background
- Almost constant scanning range even with different reflectance
- Only one electrical device without reflectors or separate receivers
- With red light or the laser red light that is ideally suited for detecting small parts
- Variants with blue light for perfect detection of hard-to-see objects
132 Results
Order code | Price | Dimension | Interface | Range | Light type | Connection | Actions |
---|---|---|---|---|---|---|---|
BOS014WBOS 18M-PA-RH22-S4 |
Ø 18 x 75 mm |
PNP Normally open (NO) PNP Normally closed (NC) |
30...300 mm | LED Red light | Connector, M12x1-Male, 4-pin | ||
BOS017CBOS 23K-PU-LH10-S4 |
23 x 51 x 52.4 mm | PNP NO/NC | 5...800 mm | Laser Red light | Connector, M12x1-Male, 4-pin | ||
BOS01FLBOS 23K-PA-RH10-S4 |
23 x 51 x 52.4 mm |
PNP Normally open (NO) PNP Normally closed (NC) |
3...800 mm | LED Red light | Connector, M12x1-Male, 4-pin | ||
BOS01UMBOS 12M-PA-RF10-S4 |
Ø 12 x 60 mm |
PNP Normally open (NO) PNP Normally closed (NC) |
1...25 mm | LED Red light | Connector, M12x1-Male, 4-pin | ||
BOS018PBOS 50K-PA-RH12-S4 |
28.5 x 80.5 x 62 mm |
PNP Normally open (NO) PNP Normally closed (NC) |
200...2000 mm | LED Red light | Connector, M12x1-Male, 4-pin | ||
BOS001ZBOS 18M-POV-LH22-S4 |
Ø 18 x 75 mm | PNP Normally closed (NC) | 30...150 mm | Laser Red light | Connector, M12x1-Male, 4-pin | ||
BOS002HBOS 18M-PS-LH22-S4 |
Ø 18 x 75 mm | PNP Normally open (NO) | 30...150 mm | Laser Red light | Connector, M12x1-Male, 4-pin | ||
BOS002KBOS 18M-PSV-LH22-S4 |
Ø 18 x 75 mm | PNP Normally open (NO) | 30...150 mm | Laser Red light | Connector, M12x1-Male, 4-pin | ||
BOS0082BOS 26K-NA-1HC-S4-C |
17 x 50 x 50 mm |
NPN Normally open (NO) NPN Normally closed (NC) |
30...300 mm | LED Red light | Connector, M12x1-Male, 4-pin | ||
BOS0083BOS 26K-NA-1IE-S4-C |
17 x 50 x 50 mm |
NPN Normally open (NO) NPN Normally closed (NC) |
150...600 mm | Infrared | Connector, M12x1-Male, 4-pin |
Edit columns
Please select which columns should be displayed.