- Capacitive sensors
- Condition Monitoring sensors with multi-function
- Encoders
- Flow sensors
- Inclination sensors
- Inductive sensors
- Magnetic field sensors
- Magnetically coded sensors
- Magnetostrictive sensors
- Mechanical cam switches
- Position Indicators
- Pressure sensors
- Temperature sensors
- Ultrasonic sensors
- Angle sensors
- Color sensors
- Contrast sensors
- Diffuse sensor with background suppression
- Diffuse sensors
- Fiber-based devices for plastic and glass fibers
- Fork sensors
- Fork sensors plastic
- Light bands
- Light grids
- Luminescence sensors
- Micromote - Amplifier for optical sensor heads
- Micromote - optical sensor heads
- Optical windows
- Photoelectric distance sensors
- Plastic and glass fibers for fiber-based devices
- Retroreflective sensors
- Through-beam sensors
474 Results
Order code | Price | Principle of optical operation | Dimension | Interface | Range | Light type | Connection | Actions |
---|---|---|---|---|---|---|---|---|
BOS01JWBOS 5K-PU-LR10-S75 |
Retroreflective sensor | 10.8 x 43.5 x 19.5 mm | PNP NO/NC | 0...10 m | Laser Red light | Connector, M8x1-Male, 4-pin | ||
BOS00K3BOS 18KF-PA-1QD-S4-C |
Retroreflective sensor | Ø 18 x 81.5 mm |
PNP Normally open (NO) PNP Normally closed (NC) |
0...4.5 m | LED Red light | Connector | ||
BOS014WBOS 18M-PA-RH22-S4 |
Diffuse sensor, Triangulation | Ø 18 x 75 mm |
PNP Normally open (NO) PNP Normally closed (NC) |
30...300 mm | LED Red light | Connector, M12x1-Male, 4-pin | ||
BOS017CBOS 23K-PU-LH10-S4 |
Diffuse sensor, Triangulation | 23 x 51 x 52.4 mm | PNP NO/NC | 5...800 mm | Laser Red light | Connector, M12x1-Male, 4-pin | ||
BOS01EYBOS 18M-PA-ID20-S4 |
Diffuse sensor, (energetic) | Ø 18 x 75 mm |
PNP Normally open (NO) PNP Normally closed (NC) |
1...800 mm | LED Infrared | Connector, M12x1-Male, 4-pin | ||
BOS01FABOS 18M-PS-RD23-S4 |
Diffuse sensor, (energetic) | Ø 18 x 75 mm | PNP Normally open (NO) | 0...400 mm | LED Red light | Connector, M12x1-Male, 4-pin | ||
BOS01FLBOS 23K-PA-RH10-S4 |
Diffuse sensor, Triangulation | 23 x 51 x 52.4 mm |
PNP Normally open (NO) PNP Normally closed (NC) |
3...800 mm | LED Red light | Connector, M12x1-Male, 4-pin | ||
BOS01NNBOS 08E-PS-KD20-S49 |
Diffuse sensor, (energetic) | Ø 8 x 40 mm | PNP Normally open (NO) | 1...60 mm | LED Red light | Connector, M8x1-Male, 3-pin | ||
BOS01UMBOS 12M-PA-RF10-S4 |
Diffuse sensor, Triangulation | Ø 12 x 60 mm |
PNP Normally open (NO) PNP Normally closed (NC) |
1...25 mm | LED Red light | Connector, M12x1-Male, 4-pin | ||
BOS016TBOS 23K-GI-RR10-S4 |
Retroreflective sensor | 23 x 51 x 52.4 mm |
IO-Link PNP/NPN NO/NC |
0...12 m | LED Red light | Connector, M12x1-Male, 4-pin |
Edit columns
Please select which columns should be displayed.