- Capacitive sensors
- Condition Monitoring sensors with multi-function
- Encoders
- Flow sensors
- Inclination sensors
- Inductive sensors
- Magnetically coded sensors
- Magnetostrictive sensors
- Mechanical cam switches
- Photoelectric sensors
- Position Indicators
- Pressure sensors
- Temperature sensors
- Ultrasonic sensors
- Magnetic field positioning systems
- Magnetic field sensors for T-slot
- Magnetic field sensors for multiple slot shapes
- Magnetic field sensors for round cylinders
- Magnetic field sensors for tie rod cylinders
- Magnetic field sensors for trapezoidal groove and trapezoidal guide
- Magnetic field sensors with adjustable switchpoints
- Single-connector version with two BMF magnetic field sensors
- Tubular magnetic field sensors
Magnetic field sensors for C-slot
Magnetic field sensors
Available in:
94 versions
Magnetic field sensors for C-slots can be mounted flush, so they are suitable for space-critical applications. Since all of them can be installed from above, they also fit in those places where groove ends are closed and lateral installation is not possible.
Balluff also offers extremely short configurations that perfectly fit every gripper and short-stroke cylinder. The sensors detect the piston position without contact through the cylinder walls. The system is adaptable for cylinders and grippers with both strong and weak magnets.
Features
- Reliable switching behavior
- Precise switchpoint
- Non-contacting and thus free from wear
- Impervious to contamination
- Low hysteresis
94 Results
Order code | Price | Housing material | Dimension | Interface | Connection | Actions |
---|---|---|---|---|---|---|
BMF004EBMF 303K-PS-C-2A-SA95-S4-00,3 |
219.96 AUD | LCP | 25.5 x 3 x 4.5 mm | PNP Normally open (NO) | Cable with connector, M12x1-Male, 4-pin, 0.30 m, PUR | |
BMF0001BMF 204K-PS-C-2A-PU-02 |
71.11 AUD | PA 12 | 16.8 x 2.9 x 4.5 mm | PNP Normally open (NO) | Cable, 2.00 m, PUR | |
BMF0002BMF 204K-PS-C-2A-SA2-S49-00,3 |
93.46 AUD | PA 12 | 16.8 x 2.9 x 4.5 mm | PNP Normally open (NO) | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR | |
BMF0003BMF 204K-PS-C-2A-SA2-S49-00,5 |
94.64 AUD | PA 12 | 16.8 x 2.9 x 4.5 mm | PNP Normally open (NO) | Cable with connector, M8x1-Male, 3-pin, 0.50 m, PUR | |
BMF0005BMF 204K-PS-C-2A-SA95-S4-00,3 |
141.02 AUD | PA 12 | 16.8 x 2.9 x 4.5 mm | PNP Normally open (NO) | Cable with connector, M12x1-Male, 4-pin, 0.30 m, PUR | |
BMF0006BMF 204K-PS-C-2A-SA95-S75-00,3 |
135.79 AUD | PA 12 | 16.8 x 2.9 x 4.5 mm | PNP Normally open (NO) | Cable with connector, M8x1-Male, 4-pin, 0.30 m, PUR | |
BMF001EBMF 103K-PS-C-2A-PU-02 |
134.36 AUD | PBT | 9 x 4.8 x 16 mm | PNP Normally open (NO) | Cable, 2.00 m, PUR | |
BMF001FBMF 103K-PS-C-2A-PU-03 |
135.79 AUD | PBT | 9 x 4.8 x 16 mm | PNP Normally open (NO) | Cable, 3.00 m, PUR | |
BMF001KBMF 103K-PS-C-2A-S4-00,5 |
146.25 AUD | PBT | 9 x 4.8 x 16 mm | PNP Normally open (NO) | Cable with connector, M12x1-Male, 4-pin, 0.50 m, PUR | |
BMF001LBMF 103K-PS-C-2A-SA2-S49-00,3 |
156.71 AUD | PBT | 9 x 4.8 x 16 mm | PNP Normally open (NO) | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR |
Edit columns
Please select which columns should be displayed.